{"product":{"productId":"agid.18241","price":14.22,"name":"Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes"},"currency":"EUR"}
Material
Cast Iron.
Version
Phosphated
Show more
Show less
Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm
from
€14.22
plus sales tax
plus shipping costs
Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 30 mm wide belts
from
€16.60
plus sales tax
plus shipping costs
Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts
from
€21.92
plus sales tax
plus shipping costs
Description
Material
Cast Iron.
Version
Phosphated
Note
Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.
Accessory
Taper clamping bushes 23200.