{"product":{"productId":"agid.26642","price":3.7,"name":"Toothed belts profile HTD 3M"},"currency":"EUR"}
Material
Belt back and belt teeth CR.
Tension cords Glascord.
Tooth covering mesh polyamide.
Tension cords Glascord.
Tooth covering mesh polyamide.
Show more
Show less
Description
Material
Belt back and belt teeth CR.
Tension cords Glascord.
Tooth covering mesh polyamide.
Tension cords Glascord.
Tooth covering mesh polyamide.
Note
Endless toothed belts with an arched profile as per ISO 13050 with metric pitch. The rounded shape of the tooth contour provides a particularly high degree of safety against incorrect tooth interlocking, combined with a very rounded tooth mesh.
Operating noise is significantly reduced by the rounded tooth mesh.
The toothed belts are robust, economical and versatile.
Operating noise is significantly reduced by the rounded tooth mesh.
The toothed belts are robust, economical and versatile.
Temperature range
From -20°C to +100°C
Advantages
- Belt speed vmax perm. 50 m/s
- Transmissible power up to 2.39 kW
- Permissible speed up to 14000 rpm
- Low-noise and low-maintenance
- Very good chemical resistance, particularly against oils, greases and fuels
- Precise positioning and angular accuracy
- Transmissible power up to 2.39 kW
- Permissible speed up to 14000 rpm
- Low-noise and low-maintenance
- Very good chemical resistance, particularly against oils, greases and fuels
- Precise positioning and angular accuracy
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.