Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Polyurethane (PU) with steel cord reinforcement.
Note
Toothed belt with trapezoidal profile and reinforced steel cord (compared to T-Series). Optimised tooth profile for more uniform force distribution and lower tooth deformation under load. High-performance steel cord reinforcement for high breaking strength and low belt extension. Reduced polygon effect for quieter belt operation. Especially well-suited for linear drives and low power transmission where exact axial and angular positioning are required. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.

Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
On request
Other lengths.
AT5 pitch in 5 mm length increases.
AT10 pitch in 10 mm length increases.
Maximum belt length 100 metres.

Frequently bought together