{"product":{"productId":"agid.26562","price":66.95,"name":"Gear racks steel toothing hardened, straight teeth, engagement angle 20°"},"currency":"EUR"}
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Show more
Show less
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Note
The gear racks are suitable for consecutive mounting.
Hardening changes the toothing quality to ca. 10-11.
Hardening changes the toothing quality to ca. 10-11.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.