Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material

Stainless steel 1.4305.

Version
Milled toothing, straight teeth
engagement angle 20°, bright.
Outside diameter extruded, tolerance h9.
Note
The gear racks are cut so that there remains a complete tooth at the ends. This means that the rack length remains within the ± nominal dimension range.
Example: Module 1, the tooth pitch is 1.0 x π ≈ 3.14 mm.

The gear racks are cut using overhead mills. This results in minus tolerances for dimensions H and H1:
up to module 2: -0.2 mm.
module 2.5 to 3: -0.3 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought