{"product":{"productId":"agid.17668","price":6.24,"name":"Sprockets single 3/8\" x 7/32\" DIN ISO 606, ready to install"},"currency":"EUR"}
Material
Steel C45.
Version
Bright.
Teeth inductively hardened ~HRC 50.
Teeth inductively hardened ~HRC 50.
Show more
Show less
Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install Form A
from
€7.96
plus sales tax
plus shipping costs
Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install Form B
from
€6.24
plus sales tax
plus shipping costs
Description
Material
Steel C45.
Version
Bright.
Teeth inductively hardened ~HRC 50.
Teeth inductively hardened ~HRC 50.
Note
Ready to install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.