{"product":{"productId":"agid.17662","price":0.73,"name":"Links DIN ISO 606"},"currency":"EUR"}
Material
Steel.
Show more
Show less
Links DIN ISO 606, Form E
from
€0.73
plus sales tax
plus shipping costs
Links DIN ISO 606, Form L
from
€0.83
plus sales tax
plus shipping costs
Links DIN ISO 606, Form S
from
€3.51
plus sales tax
plus shipping costs
Description
Material
Steel.
Note
Links for single roller chains acc. to DIN ISO 606.
With Form E, the spring clips must be mounted with the closed end pointing in the direction of travel.
Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
With Form E, the spring clips must be mounted with the closed end pointing in the direction of travel.
Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.