{"product":{"productId":"agid.21794","price":2.26,"name":"Connecting links triplex DIN ISO 606"},"currency":"EUR"}
Material
Steel.
Show more
Show less
Connecting links triplex DIN ISO 606, Form E
from
€2.26
plus sales tax
plus shipping costs
Connecting links triplex DIN ISO 606, Form L
from
€3.50
plus sales tax
plus shipping costs
Description
Material
Steel.
Note
Connecting links for DIN ISO 606 triplex roller chains.
By Form E, the spring clip must be mounted with the closed end facing in the direction of movement.
Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
By Form E, the spring clip must be mounted with the closed end facing in the direction of movement.
Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.