Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Tensioner Vesconite® plastic.
Screw and nut A2 stainless steel.
Version
Screw ISO 4017, bright.
Nut ISO 4035, bright.
Note
For tensioning roller chains. The chain tensioner set can be combined with all tensioning elements to form a ready-to-install chain. The symmetrical design enables use on both sides. Large radii ensure very quiet running. The high-quality plastic does not require any lubrication.

The maximum chain speed should not exceed 1.5 m/s in continuous use.
Temperature range
-40 °C to +120 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought