Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material

Steel or stainless steel 1.4301.

Version
Steel powder coated.
Stainless steel bright.
Note
Angle bracket for easy mounting of the chain tensioner It offers additional flexibility for alignment and adjustment. The slotted holes enable easy readjustment when the usual tensioning range is exceeded. Misalignments can be compensated for by lateral adjustment.

Item number 22281-90-20000 is supplied with stainless steel fastening material (M6x40 cap screws, nuts and washers).

Other customers also bought