{"product":{"productId":"agid.24176","price":19.92,"name":"Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form A"},"currency":"EUR"}
- Soft close
- Push to open
- Auto-retraction
- Latches in open and closed positions
- Quick frontal release
Description
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Form A:
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacities specified are based on the maximum value by 80,000 cycles.
Form B:
The telescopic slides slide automatically and almost soundlessly out with just a light push. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.
Form C:
Latches in open and closed positions. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
Form D:
Latches in closed position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.
Form E:
The self-retraction function enables the slides to slide automatically into the closed position.The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Form A:
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacities specified are based on the maximum value by 80,000 cycles.
Form B:
The telescopic slides slide automatically and almost soundlessly out with just a light push. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.
Form C:
Latches in open and closed positions. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
Form D:
Latches in closed position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.
Form E:
The self-retraction function enables the slides to slide automatically into the closed position.The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
Temperature range
Form A:
+10 °C to +40 °C.
Form B:
-20 °C to +70 °C.
Form C:
-20 °C to +70 °C.
Form D:
-20 °C to +70 °C.
+10 °C to +40 °C.
Form B:
-20 °C to +70 °C.
Form C:
-20 °C to +70 °C.
Form D:
-20 °C to +70 °C.
Advantages
Soft close
Push to open
Self-retracting
Latches in open and closed positions
Quick frontal release
Push to open
Self-retracting
Latches in open and closed positions
Quick frontal release
Drawing reference
Form B:
1) Mounting hole by 21334-15-2040022, 21334-15-2050022,
21334-15-2060022, 21334-15-2040035, 21334-15-2050035 and 21334-15-2060035 not provided
Form C:
1) Mounting hole by 21334-15-30600, 21334-15-30650 and 21334-15-30700 provided
2) Mounting hole by 21334-15-30250 not provided
Form D:
1) Mounting hole by 21334-15-40148, 21334-15-40199
and 21334-15-40250 not provided
2) Mounting hole by 21334-15-40600, 21334-15-40650
and 21334-15-40700 provided
3) Mounting hole by 21334-15-30600 and 21334-15-30650 not provided
Form E:
1) Mounting hole by 21334-15-5040027, 21334-15-5050027, 21334-15-5040041 and 21334-15-5050041 not provided
1) Mounting hole by 21334-15-2040022, 21334-15-2050022,
21334-15-2060022, 21334-15-2040035, 21334-15-2050035 and 21334-15-2060035 not provided
Form C:
1) Mounting hole by 21334-15-30600, 21334-15-30650 and 21334-15-30700 provided
2) Mounting hole by 21334-15-30250 not provided
Form D:
1) Mounting hole by 21334-15-40148, 21334-15-40199
and 21334-15-40250 not provided
2) Mounting hole by 21334-15-40600, 21334-15-40650
and 21334-15-40700 provided
3) Mounting hole by 21334-15-30600 and 21334-15-30650 not provided
Form E:
1) Mounting hole by 21334-15-5040027, 21334-15-5050027, 21334-15-5040041 and 21334-15-5050041 not provided
Accessory
Steel mounting bracket for telescopic slides 21335-80
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.