{"product":{"productId":"agid.24174","price":42,"name":"Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg"},"currency":"EUR"}
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Ball cages, galvanised.
Balls hardened.
Show more
Show less
Description
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. Latches in closed position.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2 mm otherwise there is a risk of collision with other parts of the slide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2 mm otherwise there is a risk of collision with other parts of the slide.
Advantages
Latches in closed position
Low slide thickness
Light running
Low slide thickness
Light running
Drawing reference
1) Mounting hole by 21334-10-0300 not provided
2) Mounting hole by 21334-10-0400 provided
3) Mounting hole by 21334-10-0400 not provided
4) Mounting hole by 21334-10-0150 not provided
2) Mounting hole by 21334-10-0400 provided
3) Mounting hole by 21334-10-0400 not provided
4) Mounting hole by 21334-10-0150 not provided
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.