Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material

Stainless steel 1.4310.

Version
Bright.
Note
Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.

Matt surface and black high contrast graduations. The graduations are deep lasered.
On request
– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths

Other customers also bought