{"product":{"productId":"agid.4831","price":5.43,"name":"Linear scales, aluminium, self-adhesive or with holes, thickness 2 mm"},"currency":"EUR"}
Material
Aluminium.
Version
Black anodised
Show more
Show less
Linear scales, aluminium, self-adhesive or with holes, thickness 2 mm
from
€13.35
plus sales tax
plus shipping costs
Vernier scale and zero marks, aluminium, self-adhesive or with holes, thickness 2 mm
from
€5.43
plus sales tax
plus shipping costs
Description
Material
Aluminium.
Version
Black anodised
Note
Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.
Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
Cross section 15 x 2 mm.
Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request
– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
– Graduations upper right or both sides
– Other lengths