Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Race body steel.
Wipers plastic/felt.
Longitudinal sealing lips rubber.
Rollers steel 1.3505.
Version
Race body galvanised.
Note
Roller carriage with lifetime-lubrication roller bearings and wipers which lubricate the system when moving.
By simply moving the centre cam roller, the roller carriage can be adjusted so that it is free of play or has the desired pre-tension in the rail.
High travel speeds up to 7 m/s and extremely quiet (faster and quieter than systems that use recirculating balls).

The wipers are fitted with an oil-soaked felt. This felt is in constant contact with the track to ensure perfect lubrication. The felts can be recharged using an oil pump through the lubrication points on the front.
On request
Roller carriages with 4 or 5 rollers.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought