{"product":{"productId":"agid.4704","price":38.19,"name":"Roller carriages compact and heavy-duty version"},"currency":"EUR"}
Material
Steel.
Version
Galvanised.
Show more
Show less
Festlager Kompaktausführung, Form A
from
€38.19
plus sales tax
plus shipping costs
Fixed bearing compact design, Form B
from
€41.87
plus sales tax
plus shipping costs
Fixed bearing, heavy-duty version, Form C
from
€58.12
plus sales tax
plus shipping costs
Floating bearing, heavy-duty version, Form D
from
€68.97
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Galvanised.
Note
Roller carriage with low coefficient of friction, therefore very free-running. The roller journals are lifetime-lubricated and have a 2Z (dust cover) seal. By simply moving the centre cam roller, the roller carriage can adjusted to be play-free or under the desired initial tension in the rail. The compact version has a plastic stripper for cleaning the tracks.
Application temperature -30 °C to +120 °C.
Application temperature -30 °C to +120 °C.