{"product":{"productId":"agid.23923","price":242.87,"name":"Magnetic sensors, passive sensors, miniature design IO link interface"},"currency":"EUR"}
Material
Housing aluminium.
Cable sheath PUR.
Cable sheath PUR.
Version
Compact sensor and connector design.
M8 connector, 6-pole, 1x pin (E15).
Connection cable, mm 6-wire ø 5.2 mm.
Bend radius >= 52 mm (dynamic).
M8 connector, 6-pole, 1x pin (E15).
Connection cable, mm 6-wire ø 5.2 mm.
Bend radius >= 52 mm (dynamic).
Show more
Show less
Description
Material
Housing aluminium.
Cable sheath PUR.
Cable sheath PUR.
Version
Compact sensor and connector design.
M8 connector, 6-pole, 1x pin (E15).
Connection cable, mm 6-wire ø 5.2 mm.
Bend radius >= 52 mm (dynamic).
M8 connector, 6-pole, 1x pin (E15).
Connection cable, mm 6-wire ø 5.2 mm.
Bend radius >= 52 mm (dynamic).
Note
Uses magnetic tapes 21725. The reading distance between sensor and tape must be 0.1 to 2 mm. The operating voltage and current for the sensor are supplied from the downstream electronics.
System accuracy, repeat accuracy, and travel speed depend on the downstream electronics.
Plug-in connection at position indicators 21924.
System accuracy, repeat accuracy, and travel speed depend on the downstream electronics.
Plug-in connection at position indicators 21924.
Technical Data
- Rating IP 67; EN 60529 (sensor head)
- Shock resistance 2000 m/s², 11 ms; EN 60068-2-27
- Vibration resistance 200 m/s², 50 Hz–2 kHz; EN 60068-2-6
- Shock resistance 2000 m/s², 11 ms; EN 60068-2-27
- Vibration resistance 200 m/s², 50 Hz–2 kHz; EN 60068-2-6
Temperature range
- Ambient temperature 0…60°C
- Storage temperature -10…70°C
- Storage temperature -10…70°C
Assembly
Installation must be carried out using the enclosed user information.
A, reading distance sensor/tape ≤ 2 mm
B, lateral offset ± 2 mm
C, misalignment ± 3°
D, pitch gradient ± 1°
E, lateral gradient ± 3°
A, reading distance sensor/tape ≤ 2 mm
B, lateral offset ± 2 mm
C, misalignment ± 3°
D, pitch gradient ± 1°
E, lateral gradient ± 3°
Attention
Relative humidity 100%. Dewing is permissible (sensor head).
Drawing reference
1) Sine before cosine
2) Active measuring surface
3) Magnetic tape
2) Active measuring surface
3) Magnetic tape
Accessory
Position indicators 21924.
Magnetic tapes 21725.
Magnetic tapes 21725.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.