{"product":{"productId":"agid.4670","price":0,"name":"Low profile linear guide systems DryLin® N Guide rails "},"currency":"EUR"}
- Maintenance-free and resistant to corrosion
- Low weight
- Very high speeds and accelerations possible
- Resistant to dust
- Suitable for dry running
Description
Material
Carriage body zinc.
Plastic bearing material iglidur® J.
Rails anodised aluminium.
Version
Body chromed.
Guide rail natural colour anodised.
Guide rail natural colour anodised.
Note
Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and are ideal for dry running.
** length L2 = 30 mm and
* L = 1000 mm included
L2 and L only available in full mm.
Miniature slide guides are insensitive to dust and are ideal for dry running.
** length L2 = 30 mm and
* L = 1000 mm included
L2 and L only available in full mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.