Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing high-strength aluminium.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic linear modules for small installation spaces with recirculating ball bearing guide and load capacity of max. 12 N. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M3.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The position of the stop system is variable.

Repeat accuracy ±0.01 mm.
Drawing reference
1) compressed air connections
Accessory
83000-15 Proximity switch.
80150 Connector.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought