{"product":{"productId":"agid.4472","price":1957.11,"name":"LINEAR MODULE PNEUMATIC, W. RAIL GUIDESSIZE:6, ALUMINIUM, COMP:STEEL, S=200"},"currency":"EUR"}
Linear module
pneumatic
aluminium
- With cross roller guide
- WLL 240 N
- High fit precision between the modules via centring system
- Extremely high repeat accuracy
- Hardened, external and variable stop system
Sales unit
€1,957.11
plus sales tax
Added to your shopping cart
Item
Linear module
Size
6
Version 1
pneumatic
Version 2
with rail guides
Main
material
aluminium
Component
material
steel
F6=piston force
at 6 bar
(N)
76
F6=withdrawal force
at 6 bar
(N)
66
Air consumption per cycle at 6 bar (ccm)
74,8
Cylinder
Ø
16
E
4 x 48
E1
26
E2
52
E3
34
L
288
Load
capacity
N
100
M1
Nm
49,7
M2
Nm
49,7
M3
Nm
74,4
RoHS
true
S1
120 + S/2 (travel)
S2
14
S3
16
Suitable
proximitiy
switch
20915-020
Suitable plug connector
20950-010X2000
Suitable shock absorber
26310-1410012
Travel
S
200
Description
Material
Housing high-strength aluminium.
Stop system steel.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic linear modules with recirculating ball bearing guide and load capacity of max. 240 N. Control by 4/2 or 5/2 directional valve. pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The position of the stop system is variable.
Repeat accuracy ±0.01 mm.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The position of the stop system is variable.
Repeat accuracy ±0.01 mm.
Drawing reference
1) compressed air connections
2) counterbore for socket head screw ISO 4762-M6
3) screw cannot be installed by 30/75/125/175 travel
2) counterbore for socket head screw ISO 4762-M6
3) screw cannot be installed by 30/75/125/175 travel
Accessory
See table for shock absorbers, proximity switches and plug connectors.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.