Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Body, carriage and flange plate aluminium alloy.
Guide shafts steel.
Version
Body anodised natural colour.
Carriage and flange plate anodised.
Rail guides hardened.
Note
Portal modules with precision steel shafts and ball guide bushes. Pneumatic drive through a rodless cylinder. High load rating due to stiffened self-supporting aluminium profiles. The modules can be mounted in any position.
Specified loads apply to dynamic loads.

Repeat accuracy ±0.02 mm.
Temperature range
+5 °C to +70 °C
On request
* Other lengths (travel S max. 5000 mm) and intermediate positions.
Accessory
26300 Shock absorber.
83000-15 Proximity switch.
80150 Connector.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought