{"product":{"productId":"agid.4477","price":902.09,"name":"LIFT UNIT PNEUMATIC, W. RAIL GUIDESSIZE:4, S=25, ALUMINIUM, COMP:STEEL"},"currency":"EUR"}
Lift Unit
pneumatic
aluminium
- Compact design with cross roller guide
- WLL 185 N
- High fit precision between the modules via centring system
- Extremely high repeat accuracy
- Hardened, external and variable stop system
Sales unit
€902.09
plus sales tax
Added to your shopping cart
Item
Lift Unit
Size
4
Version 1
pneumatic
Version 2
with rail guides
Main
material
aluminium
Component
material
steel
F6=Piston force
at 6 bar
(N)
80
F6=Retraction force
at 6 bar
(N)
55
A
21
A1
39
A2
27,5
A3
12
A4
12,5
Air consumption per cycle at 6 bar (ccm)
9,3
B
42
B1
57
Cylinder
Ø
16
D
7
D1
4,2
D2
M4
D3
M8x1
Dynamic
load rating
N
1640
E
32
H
86
H1
10
H2
10
M1
Nm
15
M2
Nm
15
M3
Nm
18
P
5
P1
12
P2
16
RoHS
true
S1
26 + S/2 (travel)
S2
10
S3
16,5
Static
load rating
N
1640
Suitable
proximitiy
switch
20900-020X5000
Suitable shock absorber
26300-0810008
T
1,6
T1
6
Travel
S
25
UNSPSC Code
31161537
Description
Material
Housing high-strength aluminium.
Stop system steel.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic lifting units, compact construction with cross roller guides. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
Repeat accuracy ±0.01 mm.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
Repeat accuracy ±0.01 mm.
Drawing reference
1) compressed air connections
2) counterbore for socket head screw ISO 4762-M4
2) counterbore for socket head screw ISO 4762-M4
Accessory
See table for shock absorbers, proximity switches and plug connectors.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.