{"product":{"productId":"agid.27598","price":191.15,"name":"Socket strips in an aluminium housing, Form C"},"currency":"EUR"}
- High quality aluminium housing
- Sockets arranged at 45°, also suitable for large angled plugs
- ESD version available
- Available with USB charging ports
Description
Material
Housing: aluminium.
Cover caps: PA plastic, carbon fibre reinforced.
Socket inserts: PA plastic.
USB sockets: ABS plastic.
Switch: ABS/PA plastic.
Cover caps: PA plastic, carbon fibre reinforced.
Socket inserts: PA plastic.
USB sockets: ABS plastic.
Switch: ABS/PA plastic.
Version
Housing: natural tone anodised (ESD version black anodised).
Cover caps: black.
Socket inserts: black.
USB sockets: black.
Switch: blue, illuminable (ESD version orange, illuminable).
Cover caps: black.
Socket inserts: black.
USB sockets: black.
Switch: blue, illuminable (ESD version orange, illuminable).
Note
Socket strips in robust industrial quality for power supplies at the workplace. The sockets are enclosed in an aluminium profile with type I slot 8 at the rear. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories.
The socket strips have a power input and a power output. These are integrated into the end caps at the respective ends and, depending on the version, can be operated via an illuminated on/off switch. The connection to the power supply is made via the separately available mains cable. By using a coupling or a connection cable, several socket strips can be connected directly to or at a distance from each other (linking of max. 6 socket strips, cable length max. 8 m for mains and connecting cable. Max. power rating 3500 W). Additional socket strips or LED lamps can be connected to the power output.
The socket strips are also available with a module with two USB sockets. Tablets, mobile phones and other mobile devices can be operated and/or charged via these USB charging sockets with SMART-IC.
The socket strips have a power input and a power output. These are integrated into the end caps at the respective ends and, depending on the version, can be operated via an illuminated on/off switch. The connection to the power supply is made via the separately available mains cable. By using a coupling or a connection cable, several socket strips can be connected directly to or at a distance from each other (linking of max. 6 socket strips, cable length max. 8 m for mains and connecting cable. Max. power rating 3500 W). Additional socket strips or LED lamps can be connected to the power output.
The socket strips are also available with a module with two USB sockets. Tablets, mobile phones and other mobile devices can be operated and/or charged via these USB charging sockets with SMART-IC.
Temperature range
0 °C to +40 °C.
Drawing reference
1) Input side
Accessory
80161 Mains cables.
80161-05 Connecting cables.
80161-10 Couplings.
80161-49 End caps.
07075-01 Slot key direct connectors.
07075-02 Slot key profile connectors.
10242-01 Angle steel.
10905 Connector plates.
80161-05 Connecting cables.
80161-10 Couplings.
80161-49 End caps.
07075-01 Slot key direct connectors.
07075-02 Slot key profile connectors.
10242-01 Angle steel.
10905 Connector plates.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.