Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Body aluminium.
Shaft stainless steel.
.Worm screw steel.
Version
Body hard-coated.
Note
The rotatable angle elements can be mounted on the basic quick-action clamps, base plates or positioning stages tool-free and can be combined and connected with all products with quick-release mounts.

The quick-action clamp can be rotated and pivoted. The pivoting range is between +90° and -55°. Pivoting is carried out via a worm drive. The clamp can be rotated infinitely through 360° or is indexed every 90°. It is locked using a knurled screw.
The angular adjustment is scaled to within 2°.
On request
Rotation via a drive.
Accessory
Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp 34007-02.
Precision vice 33225-5003511.
Precision centric vice 34010.
Adapter 33225-20.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring finger 34013-05.
V-block 34013-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought