{"product":{"productId":"agid.28373","price":199.33,"name":"QUICK-ACTION CLAMPS FORM:A WITHFASTENING SCREW, M06 ALUMINIUM,HARD-COATED, COMP:STAINLESS STEEL"},"currency":"EUR"}
Quick-action clamps
aluminium
hard-coated
- Interface between the machine table or baseplate and the fixating system.
- Mounting the structural elements and clamping elements
- Tool-free
Sales unit
€199.33
plus sales tax
Added to your shopping cart
Item
Quick-action clamps
Form
A
Main
material
aluminium
Component
material
stainless steel
Surface finish
body
hard-coated
B=Width
60
D1=Thread
M6
D=diameter
59
H=Height
23,5
L=Length
53,5
D2
24
Form definition
with fastening screw
H1
30
L1
77,5
L2
84,5
RoHS
true
UNSPSC Code
27112108
Description
Material
Body aluminium.
Fastener stainless steel.
Fastener stainless steel.
Version
Hard-coated aluminium.
Note
The quick-action clamps serve as the basis of a quick-change system. The quick-action clamps can be mounted directly onto a machine table or baseplate via a tapped hole. The quick-action clamp can be joined to the adapters or angle elements without the use of tools.
The quick-action clamp is also available without intermediate plate.
The quick-action clamp is also available without intermediate plate.
Accessory
Aluminium adapter for precision vice 33225-20, aluminium adapter for three-jaw chuck 33226-05, needle support 33227 and aluminium angle element 33227-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.