{"product":{"productId":"agid.5548","price":245.69,"name":"MOUNTING CYLINDER FOR WP. W. COLLARMILD STEEL, D=2 - 20"},"currency":"EUR"}
Mounting cylinder
for workpieces with collar
mild steel
- Hardened and ground
- With various location holes
- Parallelism of the contact surfaces <0.01 mm
Sales unit
€245.69
plus sales tax
Added to your shopping cart
Item
Mounting cylinder
Version 1
for workpieces with collar
Main
material
mild steel
D=bore diameter
2 - 20
Diameter
increments
1
Distance between
contact
faces
52
No. of
holes
19
Parallelism
of contact
faces
< 0,01
RoHS
true
Description
Material
Hardened steel
Version
Ground
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.