Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Product description
Aluminium profile systems are suitable for modern machine, plant and equipment construction. These castors for aluminium profiles are characterised by their flexibility, versatility and user-friendliness. The design embodies the essence of simplicity and functionality.
Material
Housing, steel plate.
Tread made of elastic solid rubber.
Wheels made of polyamide 6.
Version
Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free.
Elastiic solid rubber grey.Polyamide 6 black
Note
Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes.
These castors are highly resistant to many aggressive chemicals.
The high-quality elastic solid rubber tread with a Shore hardness of 55A is vulcanised onto the polyamide wheel body. The high-quality rubber compound used for the tread ensures low rolling and manoeuvring resistance. The thick tread cushion makes the castors extremely gentle on floors and noise-absorbing.
Application
These castors with an elastic solid rubber tread are used primarily where the cushioning of transported goods is crucial – e.g. when transporting tiles or ceramics, but also when transporting sensitive electronic measuring instruments.
Temperature range
-20°C - +80°C

Other customers also bought