Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Housing and cap POM.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Version
Stainless steel, hardened.
Note
The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector. The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edges.

The dirt holes on the lower side of the housing facilitate particularly easy cleaning of the ball transfer units.

Conveying speed up to 1.5 m/s.

Food compliant: Food grade, EU Regulation 1935/2004, EU Regulation 10/2011.

Cap and housing made from POM, bearing balls from stainless steel, load balls from POM or stainless steel.
Temperature range
-30 °C to +50 °C (up to +30°C with plastic load balls)
Drawing reference
1) Load ball
2) Bearing ball

Other customers also bought