- Application sectors: machine construction, logistics, material handling, metrology
- Ideal for transporting fragile goods
- Gap-free and sealed cap
- Easy cleaning
Description
Material
Housing and cap POM.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Version
Stainless steel, hardened.
Note
The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector. The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edges.
The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.
Conveying speed up to 1.5 m/s.
Foodstuff conform: Food Grade, EU Regulation 1935/2004, EU Regulation 10/2011.
The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.
Conveying speed up to 1.5 m/s.
Foodstuff conform: Food Grade, EU Regulation 1935/2004, EU Regulation 10/2011.
Temperature range
-30 °C to +50 °C (up to +30°C with plastic load balls)
Drawing reference
1) Load ball
2) Bearing balls
Form A: cap and housing POM, bearing balls stainless steel, load ball POM
Form B: cap and housing POM, bearing balls stainless steel, load ball stainless steel
2) Bearing balls
Form A: cap and housing POM, bearing balls stainless steel, load ball POM
Form B: cap and housing POM, bearing balls stainless steel, load ball stainless steel
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.