Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Body aluminium.
Nozzle system brass.
Version
Body anodised.
Note
The small size of these mini ejectors enables them to be used in confined spaces. The simple design with a body, Venturi nozzle and silencer results in the ejector being completely wear-free and low-maintenance. This lightweight ejector design is particularly suitable for use in highly dynamic processes.
Technical Data
Compressed air supply: Filtered, non-lubricated air, pressure 2 to 6 bar, optimum operating pressure 5 bar.
Temperature range
0°C to +80°C.
Drawing reference
1 Compressed air port
2 Vacuum port
3 Exhaust air silencer
4 Vacuum switch connection

Other customers also bought