Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
NBR nitrile Shore 60A.
Version
black.
Note
Universal bellows suction cups for handling flat, rigid and smooth products.

Quick and cost-effective replacement of worn suction cups via separate fasteners.

Order fasteners separately.
Technical Data
Forces F1 and F2:
The forces specified in the table refer to a 65% vacuum, taking into account a
2x safety factor for horizontal grasping (F1).
4x for vertical grasping (F2).

Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
Temperature range
-25°C to +120°C.
Permanent temperature resistance 0 °C to 90 °C.
Accessory
Fasteners 90100.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought