Online: Standard delivery free of shipping costs over €100
EN
Choose your language
German
English
Change country
My account
LOGIN
Watchlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Inch parts
07000 inch
Nuts, screws, washers, securing elements - inch
window['coveoDebugData_categorylisting:35876'] = JSON.parse('null');
Nuts, screws, washers, securing elements - inch
Item
Extension nut
Eye bolt
Flange nut
Hexagon nut
Nut
Spherical washer levelling set
Stud
T-Slot bolt
Washer
Main material
QT steel
stainless steel A4
steel
Surface finish body
black oxidised
electro zinc-plated
hardened and black oxid finish
Thread
1/2-13
1/4-20
3/4-10
3/8-16
5/8-11
5/16-18
Filter
entries / page
15
of 15 entries
Added to your shopping cart
Filter
entries / page
15
of 15 entries
window['coveoDebugData_categorylisting:35876'] = JSON.parse('null');
window['coveoDebugData_categorylisting:35876'] = JSON.parse('null');
Other customers also bought
Filter
Item
Extension nut
Eye bolt
Flange nut
Hexagon nut
Nut
Spherical washer levelling set
Stud
T-Slot bolt
Washer
Main material
QT steel
stainless steel A4
steel
Surface finish body
black oxidised
electro zinc-plated
hardened and black oxid finish
Thread
1/2-13
1/4-20
3/4-10
3/8-16
5/8-11
5/16-18
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!