{"product":{"productId":"agid.27968","price":5.54,"name":"Clamping levers, plastic, with internal thread and safety function - inch"},"currency":"EUR"}
Material
Grip lever and insert made from reinforced thermoplastic.
Bush steel.
Bush steel.
Version
Steel trivalent blue-passivated.
Show more
Show less
Description
Product description
Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material
Grip lever and insert made from reinforced thermoplastic.
Bush steel.
Bush steel.
Version
Steel trivalent blue-passivated.
Advantages
Protection against accidental opening or closing.
Closed grip contour without protruding edges.
Closed grip contour without protruding edges.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.