Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.4308 (AISI 304 equivalent).

Threaded sleeve and indexing pin 1.4305 (AISI 303 equivalent).

Spring 1.4310 (AISI 301 equivalent).

Grip cap thermoplast PA.
Version
Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Advantages
Turning the grip through 180° retracts the pin.
Mounted via the external thread.
On request
Special versions.
Drawing reference
Form A: without grip cap or locknut
Form B: without grip cap, with locknut
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.

Other customers also bought