{"product":{"productId":"agid.4352","price":338.85,"name":"Index drilling discs for drilling jig for cylindrical parts"},"currency":"EUR"}
Material
Steel 1.0036
Version
Bright.
Show more
Show less
Description
Material
Steel 1.0036
Version
Bright.
Note
On request we can prepare the index drilling disc according to your specifications or supply them pre-bored and reamed to 4 mm.
Pressed-in drill bushes 08900 D5 by 08640-00 0,7 / 0,9 / 1,1 / 1,6 / 2 / 2,5 / 3 / 3,3 / 3,8 / 4 / 4,2 / 5 / 5,8 / 6 / 6,7 / 8*
Pressed-in drill bushes 08900 D5 by 08640-02 3 / 3,3 / 3,8 / 4 / 4,2 / 5 / 5,8 / 6* / 6,7 / 8* / 8,4 / 10* / 11,8 / 12* / 13,8 / 15*
* Standard bushes for replaceable drill bushes
Pressed-in drill bushes 08900 D5 by 08640-00 0,7 / 0,9 / 1,1 / 1,6 / 2 / 2,5 / 3 / 3,3 / 3,8 / 4 / 4,2 / 5 / 5,8 / 6 / 6,7 / 8*
Pressed-in drill bushes 08900 D5 by 08640-02 3 / 3,3 / 3,8 / 4 / 4,2 / 5 / 5,8 / 6* / 6,7 / 8* / 8,4 / 10* / 11,8 / 12* / 13,8 / 15*
* Standard bushes for replaceable drill bushes
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.