ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Drilling Jig
Size
4
DIN Standard
DIN 6348
GR=Installed size as per DIN 6
200X160
S=Stroke at 210°
42
A1
188
A2
400
A3
480
A5
120
A6
195
B1
160
B2
195
B3
235
D1
20
D2
18
D3
14
D4
10
D5
M08
D8
30
E1
236
E2
43
E3
150
E4
50
E5
100
GR
200X160
H1 max.
95
H1 min.
5
H2 max.
295
H2 min.
205
H3
152
H4
24
H5
420
L2
100
L3
16
S1
15

Description

Note
Accessories see 08570 – 08610.
Force table, see technical information for DIN 6348 drilling jigs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought