Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Flat-head screw
Product type
short
Main material
steel
D7=Thread
M5
D8
7,5
D9
13
L10
15
L8
9
L9
3
N
1,6
T5
2
for drill bushes (D1)
≤6.0

Description

Material
Steel.
Version
Bright, grade 10.9
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought