Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Special low carbon steel
Version
Hardened to 740 ±80 HV 10 and ground.
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
Drawing reference
Form A: Bore rounded one end
Form B: Bore rounded both ends

1) Chamfer

Other customers also bought