Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Threaded insert
Version 1
Standard
Main material
steel
D1=Internal thread
M5
D2=External thread
M8
Core drill Ø
6,9
Counter- sink Ø +0.25
8,3
L length
8
Min. thread depth
9,5
Removal drill Ø
5,5
Removal drilling depth
4
Tap size
M8

Description

Material
Steel or stainless steel.
Version
Passivated.
Note
Threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired, enabling expensive products to be saved from the scrap heap.

Threaded inserts are suitable for use in various materials, including light metals and castings.

Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.

Permissible deviations:
The medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads.
Other dimensions ±0.25 mm.

Technical information see operating instructions for threaded inserts.
Advantages
- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference
1) locking pin
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought