Swivel Ring
swivels and rotates
steel
red
plastic-coated
- Application sectors: machine and fixture construction, toolmaking, logistics, material handling
- Compact design
- 4x safety factor against rupture
- Fully loadable from all sides
- The ball bearing enables the swivel ring bolt to rotate even under load
€77.26
plus sales tax
Added to your shopping cart
Designation
Swivel Ring
Version 1
swivels and rotates
Version 2
grade 8
Body material
steel
Body colour
red
Body surface finish
plastic-coated
D=Thread
M12
F5=Load capacity kg
500
B
30
D1
38
Fastening type
screw-on
H
105
H1
50
L
18
L1
46
S
13
SW
30
Description
Material
Steel.
Version
Quality class 8, ball bearing;
red plastic-coated
red plastic-coated
Note
Compact and light design, full loading on all sides. 4x safety factor against breakage in all loading axis. Rotatable 360°. Link swivel range max. 180°. The ball bearing allows the ring to rotate even under load.
Lifting or securing loads, swivel rings have many uses.
For the loading capacity to be valid it must be ensured that the ring is in line with the load. The swivel face must lie flat on the support beam and the screw must always be screwed in fully.
Lifting or securing loads, swivel rings have many uses.
For the loading capacity to be valid it must be ensured that the ring is in line with the load. The swivel face must lie flat on the support beam and the screw must always be screwed in fully.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.