Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ring bolt
Version 1
fixed
DIN
similar to DIN 580
Main material
stainless steel
Surface finish body
bright
D1=Thread
M20
D2
40
D3
72
D4
40
E
14
H
71
Kind of fastening
screw-on
L
30
Steel code
1.4401
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4401.

Version
Bright.
Note
For light lifting and carrying tasks without special requirements such as fence construction, barrier chains and securing light loads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought