{"product":{"productId":"agid.4236","price":3.88,"name":"RING BOLT FIXED DIN580 M20X30, STEEL1.1141 BRIGHT"},"currency":"EUR"}
Ring bolt
fixed
steel
bright
- For hoisting and transport tasks
- Application sectors: machine and fixture construction, toolmaking, logistics, material handling
- Version: steel or stainless steel
Sales unit
€3.88
plus sales tax
Added to your shopping cart
Item
Ring bolt
Version 1
fixed
DIN
DIN 580
Main
material
steel
Surface finish
body
bright
Steel code
1.1141
D1=Thread
M20
D2
40
D3
72
D4
40
E
14
F1 max.
kN
12
F2 max.
kN
8,3
H
71
K
16
Kind of fastening
screw-on
L
30
M
19
Permissible
load
kg
846,6
Description
Material
1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel.
Version
Drop forged.
Steel, bright.
Steel electro zinc-plated.
Steel, bright.
Steel electro zinc-plated.
Note
For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle).
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
On request
Certificate of conformity.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.