07781 B
Locating bushes for ball lifting pins stainless steel, flat, Form B
- Safe and quick installation for lifting pins
- Process-safe mounting in different carrier materials
from €39.21
plus sales tax
-
ADAPTER BUSH FOR LIFTING PIN D1=12, FORM:B STAINLESS STEEL, FLAT, D2=M24Item No. 07781-11235
- D1=Thread
- 12
- D2=Outside diameter
- M24
- L3
- 44
from €39.21plus sales taxplus shipping costsMore details -
ADAPTER BUSH FOR LIFTING PIN D1=12, FORM:B STAINLESS STEEL, FLAT, D2=M24Item No. 07781-11250
- D1=Thread
- 12
- D2=Outside diameter
- M24
- L3
- 59
from €43.79plus sales taxplus shipping costsMore details -
ADAPTER BUSH FOR LIFTING PIN D1=16, FORM:B STAINLESS STEEL, FLAT, D2=M30Item No. 07781-11650
- D1=Thread
- 16
- D2=Outside diameter
- M30
- L3
- 59
from €47.84plus sales taxplus shipping costsMore details -
ADAPTER BUSH FOR LIFTING PIN D1=16, FORM:B STAINLESS STEEL, FLAT, D2=M30Item No. 07781-11675
- D1=Thread
- 16
- D2=Outside diameter
- M30
- L3
- 84
from €56.48plus sales taxplus shipping costsMore details -
ADAPTER BUSH FOR LIFTING PIN D1=20, FORM:B STAINLESS STEEL, FLAT, D2=M36x2Item No. 07781-12050
- D1=Thread
- 20
- D2=Outside diameter
- M36X2
- L3
- 63
from €62.61plus sales taxplus shipping costsMore details -
ADAPTER BUSH FOR LIFTING PIN D1=20, FORM:B STAINLESS STEEL, FLAT, D2=M36x2Item No. 07781-12075
- D1=Thread
- 20
- D2=Outside diameter
- M36X2
- L3
- 88
from €78.17plus sales taxplus shipping costsMore details
drawing
Description
Material
Stainless steel 1.4542.
Version
Hardened.
Note
The locating bushes offer a safe and quick option for holding the ball lifting pins. They ensure that installation in a range of supporting materials can be carried out easily and reliably. Can also be used with thin-walled parts and blind holes.
This version is suitable for applications which require a flat surface after having been screwed in.
They are corrosion-resistant and do not wear easily.
This version is suitable for applications which require a flat surface after having been screwed in.
They are corrosion-resistant and do not wear easily.
Please log in to download CAD drawings.