Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hoist ring
Main material
steel
D=Thread
M10
B
66,7
D1
19,1
D2
13
D3
44,5
H
27,8
H1
1,2
H2
17,9
L
14,6
L1
50,8
L2
16,3
R1
12,7
Recommended tightening torque Nm
10
S
7,9
max. permissible load kg
500

Description

Material
Carbon steel or stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Note hoist ring
Do not use spacer washers between the bush flange and support surface.
The permissible countersink diameter (D2) for the thread should be retained.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring turns and swivels freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
Note assembly key
- Insert the assembly key in the holes in the hoist ring.
- Tighten the hoist ring to the recommended torque using a torque wrench.
- The permissible diameter of the countersink must be adhered to.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought