{"product":{"productId":"agid.4263","price":307.48,"name":"HOIST RING D=M20 STAINLESS STEEL"},"currency":"EUR"}
Hoist ring
stainless steel
- Load capacity up to 2,000 kg
- Swivels and rotates
- Version: steel and stainless steel
Sales unit
€307.48
plus sales tax
Added to your shopping cart
Designation
Hoist ring
Main
material
stainless steel
D=Thread
M20
B
96,8
B1
70
D1
25,4
D2
22
D3
63,5
H
38,5
H1
0,8
H2
22,6
L
30,2
L1
88,9
L2
23,1
Recommended
tightening torque
Nm
80
S
12,7
UNSPSC Code
31162800
max.
permissible
load kg
1000
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Nickel (Metallic)
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Carbon steel or stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note hoist ring
Do not use spacer washers between the bush flange and support surface.
The permissible countersink diameter (D2) for the thread should be retained.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring turns and swivels freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
The permissible countersink diameter (D2) for the thread should be retained.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring turns and swivels freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
Note assembly key
- Insert the assembly key in the holes in the hoist ring.
- Tighten the hoist ring to the recommended torque using a torque wrench.
- The permissible diameter of the countersink must be adhered to.
- Tighten the hoist ring to the recommended torque using a torque wrench.
- The permissible diameter of the countersink must be adhered to.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.