{"product":{"productId":"agid.18404","price":0.36,"name":"Wing nuts"},"currency":"EUR"}
Material
Steel (German type from M12 malleable iron) or stainless steel A2.
Version
Steel and malleable iron electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Wing nuts, Form DE, German style similar to DIN 315
from
€0.90
plus sales tax
plus shipping costs
Wing nuts, Form AM, American style
from
€0.36
plus sales tax
plus shipping costs
Description
Material
Steel (German type from M12 malleable iron) or stainless steel A2.
Version
Steel and malleable iron electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
The wing nuts can be tightened and (generally) loosened tool-free.
Drawing reference
DE = German style similar to DIN 315
AM = US style
AM = US style