Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material

Steel 1.7225.

Stainless steel 1.4305.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
Spherical levelling washers are for exact positioning when mounting up to 4° inclined surfaces. A second spherical levelling washer is recommended as support to correct the bolt angle if the angle of D3 is > 1°. The two washers cannot be detached from each other.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought