ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Socket Head Screw
Version 1
with hexagon socket
Product type
screw
ISO standard
4762
Body material
steel
Body surface finish
bright (black)
D=Thread
M04
G=thread / for thread
M04
L=Length
25
SW=Key width
3
DK
7
E
3,44
Fastening type
hexagon socket
Grade
8.8
Grade
8.8
K
4
Lg max.
2,1
Ls min.
0
T
2

Description

Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
Note
M18 as per DIN 912.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought