Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Slotted nut
DIN
DIN 70852
Main material
steel
Surface finish body
bright
Steel code
1.0503
B=slot width
8
D1=Thread
M48x1,5
D2=Outside diameter
65
H=Height
8
D3
57
T
3,3

Description

Material
Steel 1.0503
Version
Steel grade 17H, bright or electro zinc-plated.
Note
The slotted round nuts are mainly used to fasten bearings to a shaft.
The slotted round nuts can also be used to secure gear wheels, pulleys and other machine components.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought