ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language
Designation
Fillister Head Screw
Version 1
with seating
Product type
screw
Body material
high carbon steel
Body surface finish
black oxidised
B=Thread length
11,8
D1=Thread
M08
G=thread / for thread
M08
L=Shaft length
12,2
D2
18
D3
10
Fastening type
slot
K
7

Description

Material
Carbon steel.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought